IESNA:LM-63-2002
[TEST]P1504894
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-59)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-WHGL-PS (3000K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16090
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
10437.1 10413.5 10422.5 10385.4 10292.2 10178.7 10011.3 9775.4 9486.6 9178.8
8849.6 8455.3 7980.1 7162.2 6230.8 5279.2 4338.9 3485 2672.7 1958.2
1478.5 1219 1033.6 869.6 758.3 710 673 639.3 594.3 534.8
468.5 395.5 316.8 237.1 153.9 75.3 0
